Hollow Section Guideways LFS..-CEE, with Raceway Shafts

Hollow Section Guideways LFS..-CEE, with Raceway Shafts
[Specifications]
・B(mm): 52
・H(mm): 34
・L(mm): 6000

Guideway, hollow section profile, fixing hole spacing half of E, with two raceway shafts; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS52-CEE

Part Number
LFS52-CEE
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

B(mm) 52 H(mm) 34 L(mm) 6000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.003

Tech Support