Carriages LFCL, Hollow Section Carriage, Clearance-Free; Corrosion-Resistant Design Possible

Carriages LFCL, Hollow Section Carriage, Clearance-Free; Corrosion-Resistant Design Possible
  • Volume Discount
[Specifications]
・B(mm): 80, 116, 190
・L(mm): 110, 150, 235

Hollow section carriage, clearance-free.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFCL25 (110-80)
LFCL42 (150-116)
LFCL86 (235-190)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
L
(mm)

192.18 €

1 Available 4 Days 8030.5110

205.82 €

1 Available 4 Days 11638.1150

333.90 €

1 Available 4 Days 19048.4235

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support