Carriages LFCL..-RB, Hollow Section Carriage, Clearance-free, Corrosion-resistant

Carriages LFCL..-RB, Hollow Section Carriage, Clearance-free, Corrosion-resistant
  • Volume Discount
[Specifications]
・Corrosion-resistant design
・B(mm): 80, 116, 190
・L(mm): 110, 150, 235

Track roller guidance system with hollow section carriage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFCL25-RB
LFCL42-RB
LFCL86-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
L
(mm)
Weight/Unit
(kg)

278.78 €

1 Available 4 Days 8030.51100.44

331.47 €

1 Available 4 Days 11638.11501

450.50 €

1 Available 4 Days 19048.42352.2

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support