Carriages LFKL..-EE-SF, Compact Carriage, Wide, Long Design, Clearance-free, Corrosion-resistant Design Possible

Carriages LFKL..-EE-SF, Compact Carriage, Wide, Long Design, Clearance-free, Corrosion-resistant Design Possible
[Specifications]
・B(mm): 155
・L(mm): 205

Carriage, compact carriage, wide, long design, clearance-free; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFKL52-EE-SF

Part Number
LFKL52-EE-SF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

251.60 €

1 17 Days

Loading...

  1. 1

Basic information

B(mm) 155 H1(mm) 55 L(mm) 205
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 4.3

This page is Carriages LFKL..-EE-SF, Compact Carriage, Wide, Long Design, Clearance-free, Corrosion-resistant Design Possible, part number LFKL52-EE-SF.
You can find the detail information about specifications and dimensions on part number LFKL52-EE-SF.

Tech Support