Carriages LFL..-SF-RB, Open Carriage, Standard Design, Clearance-free, Corrosion-resistant (LFL20-SF-RB)

Carriages LFL..-SF-RB, Open Carriage, Standard Design, Clearance-free, Corrosion-resistant LFL20-SF-RB
  • Volume Discount

Product Details:

Manufacturer part number: LFL20-SF-RB

Brand: INA

Price: 169.41

Delivery time: 17 Days


Technical Data:

B: 55 mm

H1: 20.5 mm

L: 50 mm

Weight/Unit: 0.16 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFL20-SF-RB

Part Number
LFL20-SF-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
L
(mm)
Weight/Unit
(kg)

169.41 €

1 17 Days 5520.5500.16

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

This page is Carriages LFL..-SF-RB, Open Carriage, Standard Design, Clearance-free, Corrosion-resistant, part number LFL20-SF-RB.
You can find the detail information about specifications and dimensions on part number LFL20-SF-RB.

Variation of this product

Part Number
LFL32-SF-RB
LFL52-E-SF-RB
LFL52-SF-RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H1
(mm)
L
(mm)
Weight/Unit
(kg)

190.92 €

1 17 Days 8030900.4

381.82 €

1 Available 4 Days 13553.81501.9

267.38 €

1 17 Days 12043.21001

Tech Support