Track Rollers LFR..-2RS, Non-Locating Bearing Track Rollers, Contact Seals on Both Sides, with Inner Ring (Part Numbers - CAD Download)

Track Rollers LFR..-2RS, Non-Locating Bearing Track Rollers, Contact Seals on Both Sides, with Inner Ring
  • Volume Discount
[Specifications]
・double-sided sliding seal
・without inner ring
・d(mm): 12, 20, 25
・D(mm): 24, 35, 47

Non-locating bearing track rollers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFR22/8-6-2RSR-RNA
LFR2202-10-2RSR-RNA
LFR2204-10-2RSR-RNA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
D
(mm)
B
(mm)
Weight/Unit
(kg)
-

27.57 €

1 Available 4 Days 122411.80.025
-

103.70 €

1 Available 4 Days 203513.80.053
-

53.65 €

1 Available 4 Days 254717.80.14

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support