Track Rollers LFR..-RB, Corrosion-resistant (Part Numbers)

Track Rollers LFR..-RB, Corrosion-resistant
  • Volume Discount
[Specifications]
・d(mm): 12
・D(mm): 35
・B(mm): 15.9

Locating bearing track rollers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFR5201-NPP-RB

Part Number
LFR5201-NPP-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.40 €

1 Available 4 Days

Loading...

  1. 1

Basic information

d(mm) 12 D(mm) 35 B(mm) 15.9
RoHS Certificate Available REACH Certificate Available

This page is Track Rollers LFR..-RB, Corrosion-resistant, part number LFR5201-NPP-RB.
You can find the detail information about specifications and dimensions on part number LFR5201-NPP-RB.

Tech Support