Lubrication and Wiper Units AB.W, for Guideways (AB.W10)

Lubrication and Wiper Units AB.W, for Guideways AB.W10
  • Volume Discount

Product Details:

Manufacturer part number: AB.W10

Brand: INA

Price: 8.35

Delivery time: 7 Days


Technical Data:

d: 10 mm

B: 22.5 mm

jB: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AB.W10

Part Number
AB.W10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
B
(mm)
jB
(mm)

8.35 €

1 7 Days 1022.510

Loading...

  1. 1

Basic information

S(mm) 10 H(mm) 45 RoHS Certificate Available
REACH Certificate Available Weight/Unit(kg) 0.02

Tech Support