Guideways LFS without Fixing Holes (Part Numbers)

Guideways LFS without Fixing Holes
[Specifications]
・D(mm): 120
・B(mm): 120
・H(mm): 25
・L(mm): 8000

Guideways LFS without Fixing Holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS120-OL-WWL

Part Number
LFS120-OL-WWL
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

D(mm) 120 B(mm) 120 H(mm) 25
L(mm) 8000 RoHS Certificate Available REACH Certificate Available

Tech Support