Guideways LFS..-CE, Hollow Section Profile, Fixing Hole Spacing Half of Standard, with Two Raceway Shafts; Corrosion-Resistant Design Possible

Guideways LFS..-CE, Hollow Section Profile, Fixing Hole Spacing Half of Standard, with Two Raceway Shafts; Corrosion-Resistant Design Possible
  • Volume Discount
[Specifications]
・L(mm): 6000
・B(mm): 32, 52
・H(mm): 20, 34

Guideway, hollow section profile, fixing hole spacing half of standard, with two raceway shafts; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS32-CE
LFS52-CE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
Weight/Unit
(kg)

142.53 €

1 Available 4 Days 32200.001

173.07 €

1 Available 4 Days 52340.003

Loading...

  1. 1

Basic information

L(mm) 6000 RoHS Certificate Available REACH Certificate Available

Tech Support