Guideways LFS..-CE-RB, Hollow Section Profile, Fixing Hole Spacing Half of Standard, with Two Raceway Shafts

Guideways LFS..-CE-RB, Hollow Section Profile, Fixing Hole Spacing Half of Standard, with Two Raceway Shafts
  • Volume Discount
[Specifications]
・Type: Guideways
・B(mm): 52
・H(mm): 34
・L(mm): 6000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS52-CE-RB

Part Number
LFS52-CE-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

205.98 €

1 Available 4 Days

Loading...

  1. 1

Basic information

B(mm) 52 H(mm) 34 L(mm) 6000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.003

Tech Support