Guideways LFS..-CE-RB, Hollow Section Profile, Fixing Hole Spacing Half of Standard, with Two Raceway Shafts, Corrosion-resistant (Part Numbers)

Guideways LFS..-CE-RB, Hollow Section Profile, Fixing Hole Spacing Half of Standard, with Two Raceway Shafts, Corrosion-resistant
  • Volume Discount
[Specifications]
・Type: Guideways
・B(mm): 32
・H(mm): 20
・L(mm): 6000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS32-CE-RB

Part Number
LFS32-CE-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

177.18 €

1 Available 4 Days

Loading...

  1. 1

Basic information

B(mm) 32 H(mm) 20 L(mm) 6000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.001

Tech Support