Guideways LFS..-FE-RB, Flat Solid Profile, Fixing Hole Spacing Half of Standard, with Two Raceway Shafts, Corrosion-resistant (Part Numbers)

Guideways LFS..-FE-RB, Flat Solid Profile, Fixing Hole Spacing Half of Standard, with Two Raceway Shafts, Corrosion-resistant
  • Volume Discount
[Specifications]
・Type: Guideways
・B(mm): 52
・H(mm): 18
・L(mm): 6000
・LFS52-FE-RB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS52-FE-RB

Part Number
LFS52-FE-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

224.00 €

1 Available 4 Days

Loading...

  1. 1

Basic information

B(mm) 52 H(mm) 18 L(mm) 6000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.005

Tech Support