Guideways LFS..-NZZ-RB, Solid Profile, with T Slot and side Slot with Two Raceway Shafts, Corrosion-resistant

Guideways LFS..-NZZ-RB, Solid Profile, with T Slot and side Slot with Two Raceway Shafts, Corrosion-resistant
[Specifications]
・Type: Guideways
・B(mm): 52
・H(mm): 34
・L(mm): 8000
・LFS52-NZZ-RB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS52-NZZ-RB

Part Number
LFS52-NZZ-RB
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

B(mm) 52 H(mm) 34 L(mm) 8000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 0.007

Tech Support