Guideways LFS..-Z, Solid Profile, with Two Raceway Shafts, Corrosion-Resistant Design Possible

Guideways LFS..-Z, Solid Profile, with Two Raceway Shafts, Corrosion-Resistant Design Possible
[Specifications]
・Type: Guideways
・B(mm): 120
・H(mm): 25
・L(mm): 8000
・LFS120-Z

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS120-Z

Part Number
LFS120-Z
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

B(mm) 120 H(mm) 25 L(mm) 8000
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 8.3

Tech Support