Journal LFE..-A1, Eccentric Bolts for Rollers LFR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFE12X45-A1
LFE25X82-A1
LFE30X95-A1
LFE40X107-A1
LFE40X115-A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
G1 L
(mm)
Weight/Unit
(kg)

12.80 €

1 7 Days 10M10x1.5500.04

31.08 €

1 12 Days 22M20x1.5920.4

32.92 €

1 12 Days 27M24x1.51070.62

91.42 €

1 12 Days 36M30x1.51171.1

-

1 4 Days 36M30x1.51251.2

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support