Journal LFZ, Concentric Bolts for Rollers LFR, Corrosion-resistant

Journal LFZ, Concentric Bolts for Rollers LFR, Corrosion-resistant
  • Volume Discount
[Specifications]
・Type: Bolts
・d1(mm): 5-20
・L(mm): 19.5-75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFZ05-RB
LFZ15-RB
LFZ20X67-A1-RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
G1 L
(mm)
Weight/Unit
(kg)

15.87 €

1 12 Days 5M419.50.006

15.35 €

1 Available 4 Days 15M1250.80.06

97.58 €

1 Available 4 Days 20M16x1.5750.2

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support