Axial cylindrical roller and cage assembly K812.., single direction, suitable for combination with axial bearing washers, polyamide cage (K81208-TV)

Axial cylindrical roller and cage assembly K812.., single direction, suitable for combination with axial bearing washers, polyamide cage K81208-TV
  • Volume Discount

Product Details:

Manufacturer part number: K81208-TV

Brand: INA

Price: 30.80

Delivery time: 17 Days


Technical Data:

Internal Diameter: 40 mm

Outer Diameter: 68 mm

Width: 9 mm

Customs tariff — weight: 0.082


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K81208-TV

Part Number
K81208-TV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Customs tariff — weight

30.80 €

1 17 Days 406890.082

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff — weight unit kg

This page is Axial cylindrical roller and cage assembly K812.., single direction, suitable for combination with axial bearing washers, polyamide cage, part number K81208-TV.
You can find the detail information about specifications and dimensions on part number K81208-TV.

Variation of this product

Part Number
K81206-TV
K81207-TV
K81209-TV-A
K81210-TV
K81211-TV-A
K81212-TV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Customs tariff — weight

24.48 €

1 12 Days 30527.50.036

28.88 €

1 17 Days 35627.50.052

36.22 €

1 7 Days 457390.082

41.03 €

1 12 Days 507890.097

43.27 €

1 Available 4 Days 5590110.154

58.40 €

1 12 Days 6095110.176

Tech Support