Axial cylindrical roller and cage assembly K893.., single direction, double row, suitable for combination with axial bearing washers, brass cage (K89317-M)

Axial cylindrical roller and cage assembly K893.., single direction, double row, suitable for combination with axial bearing washers, brass cage K89317-M
  • Volume Discount

Product Details:

Manufacturer part number: K89317-M

Brand: INA

Price: 196.35

Delivery time: 4 Days


Technical Data:

Internal Diameter: 85 mm

Outer Diameter: 150 mm

Width: 12 mm

Customs tariff — weight: 0.82


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K89317-M

Part Number
K89317-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Customs tariff — weight

196.35 €

1 Available 4 Days 85150120.82

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff — weight unit kg

This page is Axial cylindrical roller and cage assembly K893.., single direction, double row, suitable for combination with axial bearing washers, brass cage, part number K89317-M.
You can find the detail information about specifications and dimensions on part number K89317-M.

Variation of this product

Part Number
K89318-M
K89320-M
K89324-M
K89326-M
K89328-M
K89330-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Customs tariff — weight

210.80 €

1 Available 4 Days 90155120.97

226.95 €

1 Available 4 Days 100170131.05

418.37 €

1 17 Days 120210172.64

522.82 €

1 17 Days 130225183.09

477.70 €

1 Available 4 Days 140240193.2

680.00 €

1 Available 4 Days 150250193.75

Tech Support