Manufacturer part number: PCJ40-XL-TV-FA125.5
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Shaft Bore Dia. d: 40 mm
Width: 40 mm
Customs tariff weight: 1.05 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCJ40-XL-TV-FA125.5
Customs tariff weight unit | kg | RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Housing Units PCJ..-TV-FA125.5, Plastic Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, P Seals, Anti-corrosion Corrotect®, part number PCJ40-XL-TV-FA125.5.
You can find the detail information about specifications and dimensions on part number PCJ40-XL-TV-FA125.5.
Part Number |
---|
PCJ20-XL-TV-FA125.5 |
PCJ25-XL-TV-FA125.5 |
PCJ30-XL-TV-FA125.5 |
PCJ35-XL-TV-FA125.5 |
PCJ45-XL-TV-FA125.5 |
PCJ50-XL-TV-FA125.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Width (mm) | Customs tariff weight (kg) |
---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 20 | 20 | 0.33 | ||
- | 1 | 4 Days | 25 | 25 | 0.39 | ||
- | 1 | 4 Days | 30 | 30 | 0.57 | ||
- | 1 | 4 Days | 35 | 35 | 0.79 | ||
- | 1 | 4 Days | 45 | 45 | 1.2 | ||
- | 1 | 4 Days | 50 | 50 | 1.32 |