Take-up Housing Units RTUEY..-TV-VA, Plastic Housing, Radial Insert Ball Bearing with Grub Screws in Inner Ring, with VA Design, R Seals (RTUEY20-XL-TV-VA-HLA)

Take-up Housing Units RTUEY..-TV-VA, Plastic Housing, Radial Insert Ball Bearing with Grub Screws in Inner Ring, with VA Design, R Seals RTUEY20-XL-TV-VA-HLA

Product Details:

Manufacturer part number: RTUEY20-XL-TV-VA-HLA

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Customs tariff weight: 0.347 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RTUEY20-XL-TV-VA-HLA

Part Number
RTUEY20-XL-TV-VA-HLA
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
1 4 Days 200.347

Loading...

  1. 1

Basic information

Customs tariff weight unit kg RoHS Certificate Available REACH Certificate Available

This page is Take-up Housing Units RTUEY..-TV-VA, Plastic Housing, Radial Insert Ball Bearing with Grub Screws in Inner Ring, with VA Design, R Seals, part number RTUEY20-XL-TV-VA-HLA.
You can find the detail information about specifications and dimensions on part number RTUEY20-XL-TV-VA-HLA.

Variation of this product

Part Number
RTUEY25-XL-TV-VA-HLA
RTUEY30-XL-TV-VA-HLA
RTUEY35-XL-TV-VA-HLA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)

-

1 4 Days 250.42

-

1 4 Days 300.7

-

1 4 Days 350.733

Tech Support