Plummer Block Housing Units PSHE..-TV-FA125.5, Plastic Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, P Seals, with Anti-corrosion Protection Corrotect® (PSHE20-XL-TV-FA125.5)

Plummer Block Housing Units PSHE..-TV-FA125.5, Plastic Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, P Seals, with Anti-corrosion Protection Corrotect® PSHE20-XL-TV-FA125.5
  • Volume Discount

Product Details:

Manufacturer part number: PSHE20-XL-TV-FA125.5

Brand: INA

Price: 43.02

Delivery time: 4 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Width: 20 mm

Customs tariff weight: 0.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSHE20-XL-TV-FA125.5

Part Number
PSHE20-XL-TV-FA125.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Width
(mm)
Customs tariff weight
(kg)

43.02 €

1 Available 4 Days 20200.3

Loading...

  1. 1

Basic information

Customs tariff weight unit kg RoHS Certificate Available REACH Certificate Available

This page is Plummer Block Housing Units PSHE..-TV-FA125.5, Plastic Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, P Seals, with Anti-corrosion Protection Corrotect®, part number PSHE20-XL-TV-FA125.5.
You can find the detail information about specifications and dimensions on part number PSHE20-XL-TV-FA125.5.

Variation of this product

Part Number
PSHE25-XL-TV-FA125.5
PSHE30-XL-TV-FA125.5
PSHE35-XL-TV-FA125.5
PSHE40-XL-TV-FA125.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Width
(mm)
Customs tariff weight
(kg)

44.62 €

1 Available 4 Days 25250.35

51.22 €

1 Available 4 Days 30300.57

59.65 €

1 Available 4 Days 35350.8

68.77 €

1 Available 4 Days 40400.98

Tech Support