Manufacturer part number: RSHEY25-XL-TV-VA-HLA
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Shaft Bore Dia. d: 25 mm
Inner Diameter: 76.2 mm
Width: 25 mm
Customs tariff weight: 0.344 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RSHEY25-XL-TV-VA-HLA
Customs tariff weight unit | kg | RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Plummer Block Housing Units RSHEY..TV-VA.., Plastic Housing, Radial Insert Ball Bearing with Grub Screws in the Inner Ring with VA Design, R Seals, part number RSHEY25-XL-TV-VA-HLA.
You can find the detail information about specifications and dimensions on part number RSHEY25-XL-TV-VA-HLA.
Configure
Part Number |
---|
RSHEY20-XL-TV-VA-HLA |
RSHEY30-XL-TV-VA-HLA |
RSHEY35-XL-TV-VA-HLA |
RSHEY40-XL-TV-VA-HLA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Inner Diameter (mm) | Width (mm) | Customs tariff weight (kg) |
---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 20 | 72.8 | 20 | 0.272 | ||
- | 1 | 4 Days | 30 | 101 | 30 | 0.494 | ||
- | 1 | 4 Days | 35 | 110 | 35 | 0.738 | ||
- | 1 | 4 Days | 40 | 120 | 40 | 0.929 |