Manufacturer part number: BDK34
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 4 Days
Inner Diameter: 265 mm
Customs tariff weight: 2.65 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BDK34
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Housing Cover, part number BDK34.
You can find the detail information about specifications and dimensions on part number BDK34.
Configure
Part Number |
---|
BDK36 |
BDK38 |
BDK40 |
BDK44 |
BDK48 |
BDK52 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Customs tariff weight (kg) |
---|---|---|---|---|---|---|
- | 1 | 4 Days | 275 | 2.859 | ||
- | 1 | 4 Days | 290 | 3.17 | ||
- | 1 | 4 Days | 310 | 3.61 | ||
- | 1 | 4 Days | 340 | 4.37 | ||
- | 1 | 4 Days | 360 | 4.89 | ||
- | 1 | 4 Days | 380 | 5.4 |