Flanged Housings F5..-WA-L, Square, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication

Flanged Housings F5..-WA-L, Square, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication
[Specifications]
・Inner Diameter(mm): 100
・Outer Diameter(mm): 200
・Width(mm): 128

Flanged housing for various bearing types, wide version with conical bore and clamping sleeve, closed on one side.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F522-WA-L

Part Number
F522-WA-L
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

Inner Diameter(mm) 100 Outer Diameter(mm) 200 Width(mm) 128
Thickness(mm) 30 Flange width(mm) 270 Flange height(mm) 270
Number of fastening holes 4 Size of fixing screws M20 RoHS Certificate Available
REACH Certificate Available Weight(kg) 22.2

This page is Flanged Housings F5..-WA-L, Square, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication, part number F522-WA-L.
You can find the detail information about specifications and dimensions on part number F522-WA-L.

Tech Support