Belt Tension Pulleys RSRA..-L0, for V-Belts to DIN 2215 / ISO / R 434, ISO / R 608 and DIN 7753 / ISO / R 460,000 (RSRA15-90-L0)

Belt Tension Pulleys RSRA..-L0, for V-Belts to  DIN 2215 / ISO / R 434, ISO / R 608 and DIN 7753 / ISO / R 460,000 RSRA15-90-L0
  • Volume Discount

Product Details:

Manufacturer part number: RSRA15-90-L0

Brand: INA

Price: 23.30

Delivery time: 4 Days


Technical Data:

d: 15 mm

Raceway diameter idler pulley D1: 90 mm

Outside diameter idler pulley D2: 61.6 mm

Upper tolerance: 0.08 mm

Lower tolerance: -0.05 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSRA15-90-L0

Part Number
RSRA15-90-L0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
Raceway diameter idler pulley D1
(mm)
Outside diameter idler pulley D2
(mm)
Upper tolerance
(mm)
Lower tolerance
(mm)
Width B
(mm)
Width idler pulley raceway BL
(mm)
Width idler pulley C1
(mm)
Basic dynamic load rating, radial Cr
(N)
Basic static load rating, radial C0r
(N)
Fatigue load limit, radial Cur
(N)
Vee belt size Weight/Unit
(kg)

23.30 €

1 Available 4 Days 159061.60.08-0.0514.412.420760037001938, 10, (12,5)0.22

Loading...

  1. 1

Basic information

Angle idler pulley raceway a(°) 32 RoHS Certificate Available REACH Certificate Available

This page is Belt Tension Pulleys RSRA..-L0, for V-Belts to DIN 2215 / ISO / R 434, ISO / R 608 and DIN 7753 / ISO / R 460,000, part number RSRA15-90-L0.
You can find the detail information about specifications and dimensions on part number RSRA15-90-L0.

Variation of this product

Part Number
RSRA13-129-L0-L114
RSRA13-186-L0
RSRA16-129-L0
RSRA16-186-L0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d
(mm)
Raceway diameter idler pulley D1
(mm)
Outside diameter idler pulley D2
(mm)
Upper tolerance
(mm)
Lower tolerance
(mm)
Width B
(mm)
Width idler pulley raceway BL
(mm)
Width idler pulley C1
(mm)
Basic dynamic load rating, radial Cr
(N)
Basic static load rating, radial C0r
(N)
Fatigue load limit, radial Cur
(N)
Vee belt size Weight/Unit
(kg)

29.13 €

1 Available 4 Days 1312973.70.08-0.0518.322.13210100475024813, 17, 20, 220.56

34.77 €

1 Available 4 Days 13186130.80.08-0.0518.322.1329800475024813, 17, 20, 221.13

41.50 €

1 Available 6 Days 1612973.70.260.1318.322.1329800475024813, 17, 20, 220.54

34.77 €

1 Available 4 Days 16186130.80.260.1318.322.1329800475024813, 17, 20, 220.99

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360