Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSR16-L0-10-10-14-08
Part Number
|
---|
KSR16-L0-10-10-14-08 |
Part Number | Related to | Minimum order quantity | Volume Discount | Number of Teeth (T) | d (mm) | D (mm) | B (mm) | Upper tolerance d (mm) | Lower tolerance d (mm) | Thickness of sprocket C1 (mm) | Pitch circle diameter (gearing) D0 (mm) | Tip diameter (gearing) Dk (mm) | Chamfer width C2 (mm) | Width, outer ring C (mm) | Tooth set p (Inch) | Weight/Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 14 | 16.2 | 40 | 18.3 | 0.1 | 0 | 8.7 | 71.3 | 78 | 1.3 | 12 | 0.625 | 0.21 |
Loading...
ISO chain | x | RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Roller Chain Idler Sprocket Units KSR..-L0, Sprocket Made from Steel or Sintered Iron, part number KSR16-L0-10-10-14-08.
You can find the detail information about specifications and dimensions on part number KSR16-L0-10-10-14-08.
Configure
Basic Attributes
Number of Teeth(T)
d(mm)
D(mm)
B(mm)
Upper tolerance d(mm)
Lower tolerance d(mm)
Thickness of sprocket C1(mm)
Pitch circle diameter (gearing) D0(mm)
Tip diameter (gearing) Dk(mm)
Chamfer width C2(mm)
Width, outer ring C(mm)
Tooth set p(Inch)
Weight/Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KSR16-L0-08-10-16-15 |
KSR16-L0-08-10-18-09 |
KSR16-L0-08-10-18-16 |
KSR16-L0-10-10-17-08 |
KSR16-L0-10-10-17-09 |
KSR16-L0-12-10-13-08 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Teeth (T) | d (mm) | D (mm) | B (mm) | Upper tolerance d (mm) | Lower tolerance d (mm) | Thickness of sprocket C1 (mm) | Pitch circle diameter (gearing) D0 (mm) | Tip diameter (gearing) Dk (mm) | Chamfer width C2 (mm) | Width, outer ring C (mm) | Tooth set p (Inch) | Weight/Unit (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 16 | 16.2 | 40 | 18.3 | 0.1 | 0 | 7 | 65.1 | 70.5 | 1.1 | 12 | 0.5 | 0.14 | |||
- | 1 | 4 Days | 18 | 16.2 | 40 | 18.3 | 0.1 | 0 | 7 | 73.1 | 78.6 | 1.1 | 12 | 0.5 | 0.21 | |||
- | 1 | 4 Days | 18 | 16.2 | 40 | 18.3 | 0.1 | 0 | 7 | 73.1 | 78.6 | 1.1 | 12 | 0.5 | 0.2 | |||
- | 1 | 4 Days | 17 | 16.2 | 40 | 18.3 | 0.1 | 0 | 8.7 | 86.4 | 93.1 | 1.3 | 12 | 0.625 | 0.31 | |||
- | 1 | 4 Days | 17 | 16.2 | 40 | 18.3 | 0.1 | 0 | 8.7 | 86.4 | 93.1 | 1.3 | 12 | 0.625 | 0.33 | |||
- | 1 | 4 Days | 13 | 16.2 | 40 | 18.3 | 0.1 | 0 | 10.5 | 79.6 | 87 | 1.5 | 12 | 0.75 | 0.29 |