Axial-cylindrical Roller Bearing (81234 M)

Axial-cylindrical Roller Bearing 81234 M

Product Details:

Manufacturer part number: 81234 M

Brand: SKF

Price: 1,577.22

Delivery time: 17 Days


Technical Data:

I.D. d: 170 mm

O.D. D: 240 mm

Width B: 55 mm

Weight: 9300.0 g

cage material: brass


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81234 M

Part Number
81234 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
cage material GTIN/EAN series

1,577.22 €

1 17 Days 170240559300.0brass7316571491332812…

Loading...

  1. 1

Basic information

temperature range in °C, from -20 °C temperature range in °C, up to 120 °C type single row
Customs tariff number 84825000

This page is Axial-cylindrical Roller Bearing, part number 81234 M.
You can find the detail information about specifications and dimensions on part number 81234 M.

Variation of this product

Part Number
81104 TN
81105 TN
81106 TN
81109 TN
81112 TN
81116 TN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
cage material GTIN/EAN series

34.37 €

1 17 Days 20351036.0plastic, glass fiber reinforced7316570427967811…

37.63 €

1 17 Days 25421152.0plastic, glass fiber reinforced7316570980950811…

39.55 €

1 17 Days 30471157.0plastic, glass fiber reinforced7316571160979811…

55.07 €

1 17 Days 456514130.0plastic, glass fiber reinforced7316570642278811…

84.67 €

1 17 Days 608517272.0plastic, glass fiber reinforced7316570818383811…

125.08 €

1 17 Days 8010519400.0plastic, glass fiber reinforced7316570780727811…

Tech Support