Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ 209 ECJ
Part Number
|
---|
NJ 209 ECJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | current-insulation | GTIN/EAN | series | type of hole | precision class | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.39 € | 1 | 17 Days | 45 | 85 | 19 | 450.0 | 150 °C | steel plate | CN | - | - | 7316570467338 | NJ2…E | - | - | 84825000 |
Loading...
This page is Cylindrical Roller Bearing, part number NJ 209 ECJ.
You can find the detail information about specifications and dimensions on part number NJ 209 ECJ.
Configure
Basic Attributes
type
current-insulation
type of hole
precision class
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Weight(g)
temperature range in °C, up to
cage material
bearing clearance
GTIN/EAN
series
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BC1B 320584 |
LNNU 4948/SPC3 |
N 204 ECP |
NJ 210 ECJ/C3 |
NJ 211 ECJ/C3 |
NJ 213 ECM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | current-insulation | GTIN/EAN | series | type of hole | precision class | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
238.00 € | 1 | 17 Days | 133.6 | 165 | 20 | 757.0 | - | - | - | - | - | 7316570646160 | BC1B | - | - | 84825000 | ||
1,369.60 € | 1 | 17 Days | 240 | 265 | 80 | 6170.0 | 150 °C | without cage | C3 | without greasing groove in the external ring | - | 7316570945751 | LNNU49… | cylindrical | SP | 84829900 | ||
50.08 € | 1 | 17 Days | 20 | 47 | 14 | 108.0 | 120 °C | plastic | CN | - | - | 7316577061751 | N2…E | - | - | 84825000 | ||
83.77 € | 1 | 17 Days | 50 | 90 | 20 | 498.0 | 150 °C | steel plate | C3 | - | - | 7316577108128 | NJ2…E | - | - | 84825000 | ||
93.29 € | 1 | 17 Days | 55 | 100 | 21 | 701.0 | 150 °C | steel plate | C3 | - | - | 7316577108166 | NJ2…E | - | - | 84825000 | ||
218.06 € | 1 | 17 Days | 65 | 120 | 23 | 1240.0 | 150 °C | brass | CN | - | - | 7316575131661 | NJ2…E | - | - | 84825000 |