Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ 206 ECP/C3HVC058
Part Number
|
---|
NJ 206 ECP/C3HVC058 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | current-insulation | GTIN/EAN | series | type of hole | precision class | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.97 € | 1 | 17 Days | 30 | 62 | 16 | 205.0 | 120 °C | plastic | C3H | - | - | 7316572129968 | NJ2…E | - | - | 84825000 |
Loading...
This page is Cylindrical Roller Bearing, part number NJ 206 ECP/C3HVC058.
You can find the detail information about specifications and dimensions on part number NJ 206 ECP/C3HVC058.
Configure
Basic Attributes
type
current-insulation
type of hole
precision class
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Weight(g)
temperature range in °C, up to
cage material
bearing clearance
GTIN/EAN
series
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BC1B 320584 |
LNNU 4948/SPC3 |
N 204 ECP |
NJ 207 ECP/C4 |
NJ 209 ECJ |
NJ 210 ECJ/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | current-insulation | GTIN/EAN | series | type of hole | precision class | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
238.00 € | 1 | 17 Days | 133.6 | 165 | 20 | 757.0 | - | - | - | - | - | 7316570646160 | BC1B | - | - | 84825000 | ||
1,369.60 € | 1 | 17 Days | 240 | 265 | 80 | 6170.0 | 150 °C | without cage | C3 | without greasing groove in the external ring | - | 7316570945751 | LNNU49… | cylindrical | SP | 84829900 | ||
50.08 € | 1 | 17 Days | 20 | 47 | 14 | 108.0 | 120 °C | plastic | CN | - | - | 7316577061751 | N2…E | - | - | 84825000 | ||
52.10 € | 1 | 17 Days | 35 | 72 | 17 | 300.0 | 120 °C | plastic | C4 | - | - | - | NJ2…E | - | - | 84825000 | ||
82.39 € | 1 | 17 Days | 45 | 85 | 19 | 450.0 | 150 °C | steel plate | CN | - | - | 7316570467338 | NJ2…E | - | - | 84825000 | ||
83.77 € | 1 | 17 Days | 50 | 90 | 20 | 498.0 | 150 °C | steel plate | C3 | - | - | 7316577108128 | NJ2…E | - | - | 84825000 |