Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ 314 ECM/C4VA301
Part Number
|
---|
NJ 314 ECM/C4VA301 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | current-insulation | GTIN/EAN | series | type of hole | precision class | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
433.98 € | 1 | 17 Days | 70 | 150 | 35 | 3228.0 | 150 °C | brass | C4 | for traction motor | - | 7316576626050 | NJ3…E | - | - | 84825000 |
Loading...
This page is Cylindrical Roller Bearing, part number NJ 314 ECM/C4VA301.
You can find the detail information about specifications and dimensions on part number NJ 314 ECM/C4VA301.
Configure
Basic Attributes
current-insulation
type of hole
precision class
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Weight(g)
temperature range in °C, up to
cage material
bearing clearance
type
GTIN/EAN
series
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BC1B 320584 |
LNNU 4948/SPC3 |
N 204 ECP |
NJ 315 ECM/C4VA301 |
NJ 315 ECP/C3 |
NJ 316 ECM/C4VA301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | current-insulation | GTIN/EAN | series | type of hole | precision class | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
238.00 € | 1 | 17 Days | 133.6 | 165 | 20 | 757.0 | - | - | - | - | - | 7316570646160 | BC1B | - | - | 84825000 | ||
1,369.60 € | 1 | 17 Days | 240 | 265 | 80 | 6170.0 | 150 °C | without cage | C3 | without greasing groove in the external ring | - | 7316570945751 | LNNU49… | cylindrical | SP | 84829900 | ||
50.08 € | 1 | 17 Days | 20 | 47 | 14 | 108.0 | 120 °C | plastic | CN | - | - | 7316577061751 | N2…E | - | - | 84825000 | ||
485.94 € | 1 | 17 Days | 75 | 160 | 37 | 3830.0 | 150 °C | brass | C4 | for traction motor | - | 7316577313171 | NJ3…E | - | - | 84825000 | ||
210.13 € | 1 | 17 Days | 75 | 160 | 37 | 3374.0 | 120 °C | plastic | C3 | - | - | 7316577109477 | NJ3…E | - | - | 84825000 | ||
550.17 € | 1 | 17 Days | 80 | 170 | 39 | 4508.0 | 150 °C | brass | C4 | for traction motor | - | 7316577724519 | NJ3…E | - | - | 84825000 |