Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NUP 204 ECPHA/C3
Part Number
|
---|
NUP 204 ECPHA/C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | current-insulation | GTIN/EAN | series | type of hole | precision class | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.66 € | 1 | 17 Days | 20 | 47 | 14 | 114.0 | 120 °C | plastic | C3 | - | - | 7316570561753 | NUP2… | - | - | 84825000 |
Loading...
This page is Cylindrical Roller Bearing, part number NUP 204 ECPHA/C3.
You can find the detail information about specifications and dimensions on part number NUP 204 ECPHA/C3.
Configure
Basic Attributes
type
current-insulation
type of hole
precision class
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Weight(g)
temperature range in °C, up to
cage material
bearing clearance
GTIN/EAN
series
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BC1B 320584 |
LNNU 4948/SPC3 |
N 204 ECP |
NUP 205 ECP/C3 |
NUP 206 ECP/C3 |
NUP 208 ECPH/VS111 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | current-insulation | GTIN/EAN | series | type of hole | precision class | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
238.00 € | 1 | 17 Days | 133.6 | 165 | 20 | 757.0 | - | - | - | - | - | 7316570646160 | BC1B | - | - | 84825000 | ||
1,369.60 € | 1 | 17 Days | 240 | 265 | 80 | 6170.0 | 150 °C | without cage | C3 | without greasing groove in the external ring | - | 7316570945751 | LNNU49… | cylindrical | SP | 84829900 | ||
50.08 € | 1 | 17 Days | 20 | 47 | 14 | 108.0 | 120 °C | plastic | CN | - | - | 7316577061751 | N2…E | - | - | 84825000 | ||
44.45 € | 1 | Quote | 25 | 52 | 15 | 142.0 | 120 °C | plastic | C3 | - | - | 7316571019055 | NUP2…E | - | - | 84825000 | ||
45.83 € | 1 | 17 Days | 30 | 62 | 16 | 211.0 | 120 °C | plastic | C3 | - | - | 7316570240542 | NUP2…E | - | - | 84825000 | ||
132.80 € | 1 | 17 Days | 40 | 80 | 18 | 400.0 | 120 °C | plastic | CN | - | - | 7316575894917 | NUP2…E | - | - | 84825000 |