Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N 320 ECM/C3
Part Number
|
---|
N 320 ECM/C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,325.47 € | 1 | 17 Days | 100 | 215 | 47 | 8485.0 | 150 °C | brass | C3 | - | 7316577658746 | N3…E | - |
Loading...
Customs tariff number | 84825000 |
---|
This page is Cylindrical Roller Bearing Explorer, part number N 320 ECM/C3.
You can find the detail information about specifications and dimensions on part number N 320 ECM/C3.
Part Number |
---|
N 213 ECP |
N 214 ECP |
N 215 ECP |
N 320 ECP |
N 326 ECM |
NJ 206 ECJ/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
209.48 € | 1 | 17 Days | 65 | 120 | 23 | 1032.0 | 120 °C | plastic | CN | - | 7316577108227 | N2…E | - | ||
247.81 € | 1 | 17 Days | 70 | 125 | 24 | 1114.0 | 120 °C | plastic | CN | - | 7316577063953 | N2…E | - | ||
257.04 € | 1 | 17 Days | 75 | 130 | 25 | 1215.0 | 120 °C | plastic | CN | - | 7316577056641 | N2…E | - | ||
555.57 € | 1 | 17 Days | 100 | 215 | 47 | 7531.0 | 120 °C | plastic | CN | - | 7316570796971 | N3…E | - | ||
2,612.97 € | 1 | 17 Days | 130 | 280 | 58 | 17867.0 | 150 °C | brass | CN | - | 7316577054456 | N3…E | - | ||
54.04 € | 1 | 17 Days | 30 | 62 | 16 | 216.0 | 150 °C | steel plate | C3 | - | 7316577041777 | NJ2…E | - |