Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N 211 ECP
Part Number
|
---|
N 211 ECP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
217.33 € | 1 | 17 Days | 55 | 100 | 21 | 650.0 | 120 °C | plastic | CN | - | 7316577029034 | N2…E | - |
Loading...
Customs tariff number | 84825000 |
---|
This page is Cylindrical Roller Bearing Explorer, part number N 211 ECP.
You can find the detail information about specifications and dimensions on part number N 211 ECP.
Part Number |
---|
N 208 ECP |
N 209 ECP |
N 213 ECP |
N 214 ECP |
N 215 ECP |
N 215 ECP/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.32 € | 1 | 17 Days | 40 | 80 | 18 | 370.0 | 120 °C | plastic | CN | - | 7316577061089 | N2…E | - | ||
98.27 € | 1 | 17 Days | 45 | 85 | 19 | 427.0 | 120 °C | plastic | CN | - | 7316577040275 | N2…E | - | ||
209.48 € | 1 | 17 Days | 65 | 120 | 23 | 1032.0 | 120 °C | plastic | CN | - | 7316577108227 | N2…E | - | ||
247.81 € | 1 | 17 Days | 70 | 125 | 24 | 1114.0 | 120 °C | plastic | CN | - | 7316577063953 | N2…E | - | ||
257.04 € | 1 | 17 Days | 75 | 130 | 25 | 1215.0 | 120 °C | plastic | CN | - | 7316577056641 | N2…E | - | ||
257.03 € | 1 | 17 Days | 75 | 130 | 25 | 1215.0 | 120 °C | plastic | C3 | - | 7316577060969 | N2…E | - |