Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ 309 ECP/C4VQ015
Part Number
|
---|
NJ 309 ECP/C4VQ015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.14 € | 1 | 17 Days | 45 | 100 | 25 | 920.0 | 120 °C | plastic | C4 | spherical career on loose ring | 7316571120690 | NJ3…E | - |
Loading...
Customs tariff number | 84825000 |
---|
This page is Cylindrical Roller Bearing Explorer, part number NJ 309 ECP/C4VQ015.
You can find the detail information about specifications and dimensions on part number NJ 309 ECP/C4VQ015.
Part Number |
---|
N 213 ECP |
N 214 ECP |
N 215 ECP |
NJ 310 ECM |
NJ 311 ECJ/C4 |
NJ 311 ECM/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | bearing clearance | type | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
209.48 € | 1 | 17 Days | 65 | 120 | 23 | 1032.0 | 120 °C | plastic | CN | - | 7316577108227 | N2…E | - | ||
247.81 € | 1 | 17 Days | 70 | 125 | 24 | 1114.0 | 120 °C | plastic | CN | - | 7316577063953 | N2…E | - | ||
257.04 € | 1 | 17 Days | 75 | 130 | 25 | 1215.0 | 120 °C | plastic | CN | - | 7316577056641 | N2…E | - | ||
242.81 € | 1 | 17 Days | 50 | 110 | 27 | 1339.0 | 150 °C | brass | CN | - | 7316576624384 | NJ3…E | - | ||
168.25 € | 1 | 17 Days | 55 | 120 | 29 | 1532.0 | 150 °C | steel plate | C4 | - | 7316571099682 | NJ3…E | - | ||
242.63 € | 1 | 17 Days | 55 | 120 | 29 | 1755.0 | 150 °C | brass | C3 | - | 7316577052056 | NJ3…E | - |