Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NU 317 ECM/C3VL0241 |
NU 319 ECM/C3VL0241 |
NU 322 ECM/C3VL0241 |
NU 324 ECM/C3VL0241 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | GTIN/EAN | |
---|---|---|---|---|---|---|---|---|---|
2,206.94 € | 1 | 17 Days | 85 | 180 | 41 | 5240.0 | 7316571428864 | ||
2,966.53 € | 1 | 17 Days | 95 | 200 | 45 | 7236.0 | 7316571428871 | ||
3,476.42 € | 1 | 17 Days | 110 | 240 | 50 | 11888.0 | 7316571428888 | ||
3,603.33 € | 1 | 17 Days | 120 | 260 | 55 | 15226.0 | 7316571428895 |
Loading...
temperature range in °C, up to | 150 °C | cage material | brass | bearing clearance | C3 |
---|---|---|---|---|---|
current-insulation | 1.000 V | series | NU3…E | Customs tariff number | 84825000 |