Clamping Device (TMMA 100H/12-3)

Clamping Device TMMA 100H/12-3

Product Details:

Manufacturer part number: TMMA 100H/12-3

Brand: SKF

Price: 487.62

Delivery time: 17 Days


Technical Data:

type: hydraulic

Weight: 4.263 kg

GTIN/EAN: 7316572467657

Weight: 4263.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TMMA 100H/12-3

Part Number
TMMA 100H/12-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
type Weight GTIN/EAN Weight
(g)

487.62 €

1 17 Days hydraulic4.263 kg73165724676574263.0

Loading...

  1. 1

Basic information

series TMMA Customs tariff number 27101999

This page is Clamping Device, part number TMMA 100H/12-3.
You can find the detail information about specifications and dimensions on part number TMMA 100H/12-3.

Variation of this product

Part Number
TMMA 60-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
type Weight GTIN/EAN Weight
(g)

210.53 €

1 17 Days spare part-73165724675582204.0

Tech Support