Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NNF 5012 ADB-2LSV
Part Number
|
---|
NNF 5012 ADB-2LSV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | bearing clearance | sealing | type | GTIN/EAN | series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
375.50 € | 1 | 17 Days | 60 | 95 | 46 | 1180.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507766 | NNF50… |
Loading...
Customs tariff number | 84825000 |
---|
This page is Cylindrical Roller Bearing, Full Complement Rollers, part number NNF 5012 ADB-2LSV.
You can find the detail information about specifications and dimensions on part number NNF 5012 ADB-2LSV.
Part Number |
---|
NCF 2928 CV |
NCF 2932 CV |
NCF 2934 CV |
NNF 5013 ADB-2LSV |
NNF 5014 ADB-2LSV |
NNF 5015 ADB-2LSV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | bearing clearance | sealing | type | GTIN/EAN | series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,548.38 € | 1 | 17 Days | 140 | 190 | 30 | 2360.0 | - | 150 °C | CN | without seal | single row | 7316572319949 | NCF29… | ||
1,981.45 € | 1 | 17 Days | 160 | 220 | 36 | 4100.0 | - | 150 °C | CN | without seal | single row | 7316572305560 | NCF29… | ||
1,988.29 € | 1 | 17 Days | 170 | 230 | 36 | 4240.0 | - | 150 °C | CN | without seal | single row | 7316572305782 | NCF29… | ||
291.24 € | 1 | 17 Days | 65 | 100 | 46 | 1328.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507773 | NNF50… | ||
327.37 € | 1 | 17 Days | 70 | 110 | 54 | 1860.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507780 | NNF50… | ||
385.85 € | 1 | 17 Days | 75 | 115 | 54 | 1960.0 | -20 °C | 80 °C | CN | 2LS | sheave bearing | 7316572507797 | NNF50… |