Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NCF 2934 CV
Part Number
|
---|
NCF 2934 CV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | bearing clearance | sealing | type | GTIN/EAN | series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,988.29 € | 1 | 17 Days | 170 | 230 | 36 | 4240.0 | - | 150 °C | CN | without seal | single row | 7316572305782 | NCF29… |
Loading...
Customs tariff number | 84825000 |
---|
This page is Cylindrical Roller Bearing, Full Complement Rollers, part number NCF 2934 CV.
You can find the detail information about specifications and dimensions on part number NCF 2934 CV.
Part Number |
---|
NCF 2926 CV |
NCF 2928 CV |
NCF 2932 CV |
NCF 2936 CV |
NCF 2938 CV |
NCF 2940 CV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | bearing clearance | sealing | type | GTIN/EAN | series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
811.00 € | 1 | 17 Days | 130 | 180 | 30 | 2270.0 | - | 150 °C | CN | without seal | single row | 7316572319970 | NCF29… | ||
1,548.38 € | 1 | 17 Days | 140 | 190 | 30 | 2360.0 | - | 150 °C | CN | without seal | single row | 7316572319949 | NCF29… | ||
1,981.45 € | 1 | 17 Days | 160 | 220 | 36 | 4100.0 | - | 150 °C | CN | without seal | single row | 7316572305560 | NCF29… | ||
1,413.25 € | 1 | 17 Days | 180 | 250 | 42 | 6254.0 | - | 150 °C | CN | without seal | single row | 7316572319499 | NCF29… | ||
1,840.01 € | 1 | 17 Days | 190 | 260 | 42 | 6571.0 | - | 150 °C | CN | without seal | single row | 7316572319956 | NCF29… | ||
1,570.42 € | 1 | 17 Days | 200 | 280 | 48 | 9378.0 | - | 150 °C | CN | without seal | single row | 7316572343302 | NCF29… |