Manufacturer part number: NN 3007 K/SP
Brand: SKF
Price: 444.47 €
Delivery time: 17 Days
I.D. d: 35 mm
O.D. D: 62 mm
Width B: 20 mm
Weight: 249.0 g
cage material: brass
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NN 3007 K/SP
Part Number
|
---|
NN 3007 K/SP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | cage material | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
444.47 € | 1 | 17 Days | 35 | 62 | 20 | 249.0 | brass | 7316576611087 | NN30… | SP |
Loading...
temperature range in °C, up to | 150 °C | type | without greasing groove in the external ring | type of hole | tapered |
---|---|---|---|---|---|
Customs tariff number | 84825000 |
This page is Cylindrical Roller Bearing, Tapered Hole, part number NN 3007 K/SP.
You can find the detail information about specifications and dimensions on part number NN 3007 K/SP.
Part Number |
---|
N 1017 KTN9/SP |
N 1018 KTN9/SP |
NN 3006 KTN/SP |
NN 3008 KTN/SP |
NN 3010 KTN/SPW33 |
NN 3011 KTN/SP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | cage material | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|
936.10 € | 1 | 17 Days | 85 | 130 | 22 | 930.0 | plastic, glass fiber reinforced | 7316572213223 | N10… | SP | ||
769.08 € | 1 | 17 Days | 90 | 140 | 24 | 1200.0 | plastic, glass fiber reinforced | 7316572452776 | N10… | SP | ||
354.75 € | 1 | 17 Days | 30 | 55 | 19 | 179.0 | plastic | 7316577726506 | NN30… | SP | ||
361.98 € | 1 | 17 Days | 40 | 68 | 21 | 278.0 | plastic | 7316576621901 | NN30… | SP | ||
418.38 € | 1 | 17 Days | 50 | 80 | 23 | 387.0 | plastic | 7316576611100 | NN30… | SP | ||
407.65 € | 1 | 17 Days | 55 | 90 | 26 | 579.0 | plastic | 7316572120644 | NN30… | SP |