Cylindrical Roller Bearing, with Sheet Steel Cage (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP 2208 ECJ/VB067

Part Number
NUP 2208 ECJ/VB067
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

123.10 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 40 O.D. D(mm) 80 Width B(mm) 23
Weight(g) 528.0 temperature range in °C, up to 150 °C cage material steel plate
bearing clearance CN GTIN/EAN 7316571262505 series NUP22…E
Customs tariff number 84825000

This page is Cylindrical Roller Bearing, with Sheet Steel Cage, part number NUP 2208 ECJ/VB067.
You can find the detail information about specifications and dimensions on part number NUP 2208 ECJ/VB067.

Tech Support