Cylindrical Roller Bearing, without Inner Ring (RNU 211 ECP)

Cylindrical Roller Bearing, without Inner Ring RNU 211 ECP
  • Volume Discount

Product Details:

Manufacturer part number: RNU 211 ECP

Brand: SKF

Price: 75.00

Delivery time: 17 Days


Technical Data:

I.D. d: 66 mm

O.D. D: 100 mm

Width B: 21 mm

Weight: 490.0 g

GTIN/EAN: 7316571252117


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNU 211 ECP

Part Number
RNU 211 ECP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN series

75.00 €

1 17 Days 6610021490.07316571252117RNU2…E

Loading...

  1. 1

Basic information

temperature range in °C, up to 120 °C cage material plastic bearing clearance CN
Customs tariff number 84825000

This page is Cylindrical Roller Bearing, without Inner Ring, part number RNU 211 ECP.
You can find the detail information about specifications and dimensions on part number RNU 211 ECP.

Variation of this product

Part Number
RNU 208 ECP
RNU 209 ECP
RNU 310 ECP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN series

62.95 €

1 17 Days 49.58018282.07316570792683RNU2…E

71.00 €

1 17 Days 54.58519329.07316570578751RNU2…E

136.80 €

1 17 Days 6511027865.07316570671551RNU3…E

Tech Support