Inner Ring (IR 7X10X12)

Inner Ring IR 7X10X12

Product Details:

Manufacturer part number: IR 7X10X12

Brand: SKF

Price: 7.53

Delivery time: 17 Days


Technical Data:

I.D. d: 7 mm

O.D. D: 10 mm

Width B: 12 mm

Weight: 4.0 g

type: without greasing hole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR 7X10X12

Part Number
IR 7X10X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
type GTIN/EAN series Customs tariff number

7.53 €

1 17 Days 710124.0without greasing hole7316570649659IR84829900

Loading...

  1. 1

This page is Inner Ring, part number IR 7X10X12.
You can find the detail information about specifications and dimensions on part number IR 7X10X12.

Variation of this product

Part Number
IR 10X13X12.5
IR 10X14X13
IR 10X14X20
IR 7X10X16
IR 80X90X25
IR 80X90X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
type GTIN/EAN series Customs tariff number

6.20 €

1 17 Days 101312.55.0without greasing hole7316573955276IR84829900

7.33 €

1 17 Days 1014137.0without greasing hole7316577123497IR84829900

7.72 €

1 17 Days 10142012.0without greasing hole7316577123503IR84829900

8.27 €

1 17 Days 710165.0without greasing hole7316570324525IR84829900

47.43 €

1 17 Days 809025254.00002without greasing hole7316570158700IR84829900

58.02 €

1 17 Days 809030304.0without greasing hole7316577127587IR84829900

Tech Support