Inner Ring, with Lubricating Hole (IR 10X14X12 IS1)

Inner Ring, with Lubricating Hole IR 10X14X12 IS1
  • Volume Discount

Product Details:

Manufacturer part number: IR 10X14X12 IS1

Brand: SKF

Price: 8.17

Delivery time: 17 Days


Technical Data:

I.D. d: 10 mm

O.D. D: 14 mm

Width B: 12 mm

Weight: 7.0 g

GTIN/EAN: 7316571060194


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR 10X14X12 IS1

Part Number
IR 10X14X12 IS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN

8.17 €

1 17 Days 1014127.07316571060194

Loading...

  1. 1

Basic information

type with greasing hole series IR Customs tariff number 84829900

This page is Inner Ring, with Lubricating Hole, part number IR 10X14X12 IS1.
You can find the detail information about specifications and dimensions on part number IR 10X14X12 IS1.

Variation of this product

Part Number
IR 12X16X12 IS1
IR 40X50X20 IS1
IR 45X55X20 IS1
IR 50X55X20 IS1
IR 50X60X20 IS1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN

6.63 €

1 17 Days 1216128.07316570962178

16.98 €

1 17 Days 405020106.07316570901450

20.66 €

1 17 Days 455520117.07316570511246

19.20 €

1 17 Days 50552063.07316570901290

18.52 €

1 17 Days 506020129.07316570924121

Tech Support