Needle Roller (K 15X19X17)

Needle Roller K 15X19X17

Product Details:

Manufacturer part number: K 15X19X17

Brand: SKF

Price: 6.37

Delivery time: 17 Days


Technical Data:

I.D. d: 15 mm

O.D. D: 19 mm

Width B: 17 mm

Weight: 9.0 g

GTIN/EAN: 7316577124067


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K 15X19X17

Part Number
K 15X19X17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN

6.37 €

1 17 Days 1519179.07316577124067

Loading...

  1. 1

Basic information

cage material steel plate series K Customs tariff number 84824000

This page is Needle Roller, part number K 15X19X17.
You can find the detail information about specifications and dimensions on part number K 15X19X17.

Variation of this product

Part Number
K 14X18X10
K 14X18X13
K 15X19X13
K 15X21X15
K 16X20X13
K 16X20X17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN

5.52 €

1 17 Days 1418104.07316570820911

5.88 €

1 17 Days 1418136.07316570925913

5.52 €

1 17 Days 1519137.07316570036169

7.88 €

1 17 Days 15211513.07316577124104

6.35 €

1 17 Days 1620137.07316577124142

6.37 €

1 17 Days 1620179.07316577124159

Tech Support