Spherical Roller Bearing Explorer, Conical (21312 EK)

Spherical Roller Bearing Explorer, Conical 21312 EK

Product Details:

Manufacturer part number: 21312 EK

Brand: SKF

Price: 165.25

Delivery time: 17 Days


Technical Data:

I.D. d: 60 mm

O.D. D: 130 mm

Width B: 31 mm

Weight: 2026.0 g

bearing clearance: CN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21312 EK

Part Number
21312 EK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
bearing clearance type GTIN/EAN series precision class

165.25 €

1 17 Days 60130312026.0CN-7316577742254213...PN

Loading...

  1. 1

Basic information

temperature range in °C, up to 200 °C cage material steel plate Customs tariff number 84823000

This page is Spherical Roller Bearing Explorer, Conical, part number 21312 EK.
You can find the detail information about specifications and dimensions on part number 21312 EK.

Variation of this product

Part Number
21309 EK/C3
21315 EK/C3
21318 EK/C3
21320 EK
21320 EK/C3
22211 EK/C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
bearing clearance type GTIN/EAN series precision class

108.85 €

1 17 Days 4510025951.0C3-7316570352276213...PN

249.55 €

1 17 Days 75160373724.0C3-7316571085111213...PN

344.32 €

1 17 Days 90190436159.0C3-7316570210163213...PN

485.32 €

1 17 Days 100215478826.0CN-7316577612557213...PN

485.32 €

1 17 Days 100215478350.0C3-7316570319729213...PN

108.73 €

1 17 Days 5510025801.0C4-7316576652158222...PN

Tech Support