Spherical Roller Bearing Explorer, Solid-Oil (22208 E/W64)

Spherical Roller Bearing Explorer, Solid-Oil 22208 E/W64

Product Details:

Manufacturer part number: 22208 E/W64

Brand: SKF

Price: 245.88

Delivery time: 17 Days


Technical Data:

I.D. d: 40 mm

O.D. D: 80 mm

Width B: 23 mm

Weight: 520.0 g

GTIN/EAN: 7316570062595


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22208 E/W64

Part Number
22208 E/W64
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN series

245.88 €

1 17 Days 408023520.07316570062595222...

Loading...

  1. 1

Basic information

temperature range in °C, from -40 °C temperature range in °C, up to 85 °C cage material steel
Customs tariff number 84823000

This page is Spherical Roller Bearing Explorer, Solid-Oil, part number 22208 E/W64.
You can find the detail information about specifications and dimensions on part number 22208 E/W64.

Variation of this product

Part Number
21312 E/W64
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN series

489.21 €

1 17 Days 60130312203.07316571264233213…

Tech Support