Spherical Roller Bearing, Tapered Hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22316 EK/C4
24036 CCK30/C3W33
24048 CCK30/C3W33
24144 CCK30/C3W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
bearing clearance GTIN/EAN series

389.55 €

1 17 Days 80170586154.0C47316570861242223…

1,542.67 €

1 17 Days 18028010022150.0C37316577027573240…

2,551.05 €

1 17 Days 24036011840900.0C37316571162164240…

3,323.57 €

1 17 Days 22037015064699.996C37316577298461241…

Loading...

  1. 1

Basic information

temperature range in °C, up to 200 °C cage material steel plate precision class PN
Customs tariff number 84823000

Tech Support