spherical roller bearing, Tapered Hole, Solid-Oil (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23220 CCK/W64

Part Number
23220 CCK/W64
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

926.22 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 100 O.D. D(mm) 180 Width B(mm) 60.3
Weight(g) 6400.0 temperature range in °C, from -40 °C temperature range in °C, up to 85 °C
cage material steel GTIN/EAN 7316571594200 series 232…
Customs tariff number 84823000

This page is spherical roller bearing, Tapered Hole, Solid-Oil, part number 23220 CCK/W64.
You can find the detail information about specifications and dimensions on part number 23220 CCK/W64.

Tech Support