Spherical Roller Bearing, with Bevelled Hole (23144 CCK/HA3C4W33)

Spherical Roller Bearing, with Bevelled Hole 23144 CCK/HA3C4W33

Product Details:

Manufacturer part number: 23144 CCK/HA3C4W33

Brand: SKF

Price: 4,159.35

Delivery time: 17 Days


Technical Data:

I.D. d: 220 mm

O.D. D: 370 mm

Width B: 120 mm

Weight: 51300.0 g

type: internal ring, case-hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23144 CCK/HA3C4W33

Part Number
23144 CCK/HA3C4W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
type GTIN/EAN series

4,159.35 €

1 17 Days 22037012051300.0internal ring, case-hardened7316570850888231...

Loading...

  1. 1

Basic information

temperature range in °C, up to 200 °C cage material steel plate bearing clearance C4
precision class PN Customs tariff number 84823000

This page is Spherical Roller Bearing, with Bevelled Hole, part number 23144 CCK/HA3C4W33.
You can find the detail information about specifications and dimensions on part number 23144 CCK/HA3C4W33.

Variation of this product

Part Number
23040 CCK/HA3C4W33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
type GTIN/EAN series

2,474.70 €

1 17 Days 2003108221441.0--230…

Tech Support